1ED3322MC12N 2300 V single-channel isolated gate driver with short-circuit protection, active Miller clamp and SiC UVLO, UL 1577 & VDE 0884-11 certified
EiceDRIVER™ Enhanced 8.5 A, 5.7 kV (rms) single-channel isolated gate driver with +6 A / -8.5 A typical sourcing and sinking peak output current in a DSO-16 wide body package with 8 mm creepage for IGBTs, MOSFETs and SiC MOSFETs.
1ED3322MC12N belongs to the EiceDRIVER™ Enhanced 1ED332x family (F3 family). Suitable in particular for SiC MOSFETs. 1ED3322 offers short-circuit protection for SiC MOSFETs. The driver IC implements separate source / sink outputs, operates over a wide supply voltage range, either unipolar or bipolar and has tight part-to-part propagation delay matching
Summary of Features
- EiceDRIVER™ Enhanced single channel isolated gate driver 1ED332x family (F3 Enhanced family)
- For up to 2300 V IGBTs, SiC and Si MOSFETs
- Galvanically isolated coreless transformer gate driver
- +6 A / -8.5 A typical sinking and sourcing peak output current
- Precise short-circuit protection with fault output
- 40 V absolute maximum output supply voltage
- 85 ns propagation delay with 35 ns input filter
- High common-mode transient immunity CMTI >300 kV/μs
- Separate source and sink outpugts
- Short-circuit clamping and active shutdown
- Active Miller Clamp
- DSO-16 300 mil wide-body package with large creepage distance (>8 mm)
- 12.6 V/13.6 V undervoltage lockout (UVLO) protection with hysteresis
Benefits
- Integrated filters reduce the need of external filters
- Suitable for operation at high ambient temperature and in fast switching applications
- UL 1577 VISO = 6.8 kV (rms) for 1 s, 5.7 kV (rms) for 1 min
- IEC 60747-17/VDE 0884-11 with VIORM = 1767 V (peak, reinforced)
- Tight part-to-part propagation delay matching (15 ns. max.) allows minimum deadtime improving system efficiency and decreasing harmonic distortion
- The precise threshold and timings, combined with UL 1577 certification enable superior application safety
- High isolation capability, can be used in 1500 V DC solar inverter application
Find our variations for EiceDRIVER(TM) Enhanced 1ED332x family (F3 family)
Part No | Typ. Current | Feature | UVLO | Isolation Certification |
1ED3320MC12N | 6 A | DESAT, Miller Clamp, Separate output, soft-off | 11/12 V | UL 1577 & VDE-11 |
1ED3321MC12N | 8.5 A | DESAT, Miller Clamp, Separate output, soft-off | 11/12 V | UL 1577 & VDE-11 |
8.5 A | Short-circuit detection, Miller Clamp, Separate output | 12.6/13.6 V | UL 1577 & VDE-11 | |
1ED3323MC12N | 8.5 A | Short-circuit detection, Miller Clamp | 11/12 V | UL 1577 & VDE-11 |
![](/export/sites/default/media/eLearning/Industrial/EiceDRIVER_F3_-Family/Meet-the-EiceDRIVER-F3-product-family.jpg_1780796916.jpg)
Have you heard of the EiceDRIVER™ F3 product family yet? And are you curios about its features and benefits?
Find out more about the main features, key advanteges and real-life applications.